Choose how you protect what matters most
Choose the most effective safety solution to protect people, assets and property with Eaton’s comprehensive range of electrical power distribution safety systems.
So many potential electrical hazards and faults are capable of causing damage or starting fires. However, standards differ across Europe and evolve over time, so even a compliant installation in a new-build residential property may not be as safe as residents expect it to be. And in existing housing stock, electrical systems may only meet the regulations applying at the time they were installed – falling short of providing complete protection.
Choose from Eaton’s range of protection solutions for residential power distribution, and you can help to protect people, assets, property – and your reputation.
Arc Fault Detection Device+ (AFDD+)
An all-in-one device, protects:
- against arc faults
- cables and lines against overheating in case of excess current due to
- overload
- short circuit
- against lethal electrical shocks due earth leakage currents
- equipment against damage due to leakage currents
Broad range available with following characteristics:
- Digital Technology
- Rated current: 10A up to 40A
- Configuration: 2-pole
- Rated breaking capacity: 6kA & 10 kA
- Rated tripping current: 10mA & 30mA
- Tripping characteristics: B, C
- Sensitivity: AC, A
- Tripping behavior: instantaneous, short-time delayed
Residual Current Operated Circuit Breaker with Overcurrent Protection
(RCBO)
Combined MCB and RCCB function
Broad range available with following characteristics:
- Digitale Technologie
- Rated current: 2A up to 40A
- Ausführung: 1+N, 2, 3, 3+N
- Configuration: 1+N, 2, 3, 3+N
- Rated breaking capacity: 4,5kA up to 10kA
- Rated tripping current: 10mA up to 300mA
- Tripping characteristics: B, C
- Sensitivity: AC, A
- Tripping behavior: instantaneous, short-time delayed
Residual Current Circuit Breaker (RCCB)
Protects against lethal electrical shocks due earth leakage currents
Protects equipment against damage due to leakage currents
Broad range available with following characteristics:
- Digital Technology
- Rated current:16A up to 125A
- Configuration: 1+N & 3+N
- Rated tripping current:10mA up to 500mA
- Sensitivity: AC, A, F, B, B+
- Tripping behavior: instantaneous, short-time delayed, selective
Miniature Circuit Breaker (MCB)
Protects cables and lines against overheating in case of excess current due to
-
- overload
- - short circuit
Broad range available with following characteristics:
- Rated current: 0,16A up to 125A
- Configuration: 1, 1+N, 2, 3, 3+N, 4
- Rated breaking capacity: 4,5kA up to 25kA
- Tripping characteristics: B, C, D