Oxalis camera stations +70˚C operating temperature enhancement
Eaton is pleased to announce that a selected range of the Oxalis CCTV product range of hazardous & safe area camera stations has now been certified for +70˚C operational temperature to meet the demands of the harshest high ambient temperature environments.
This enhancement is the result of extensive internal and external testing, and the products are now ATEX and IECEx certified with a 10˚C increase on the previous upper ambient temperature of +60˚C T4/T5 to +70˚C T4 & +65˚C T5 (configuration dependent).
The increased temperature ranges have now become common place in many Middle East specifications with the requirement of extended operating temperatures. This enhancement in the upper ambient temperature rating has been made possible by subtle product design optimisation, decreasing the operating temperature and increasing operating longevity.
Product datasheets, certification and literature are now available from www.hernis.com
For more information please contact HACMarketing@eaton.com