Eaton introduces the new range of HERNISTM HD IP cameras
Eaton is pleased to announce the launch of the next generation HERNIS™ HD IP camera stations. Built upon the well-known and reputable analogue range of HERNIS™ camera stations, the new releases are available with even clearer images offering up to full HD 1080p resolution.
They offer the same build quality and wide temperature range as their analogue equivalents, and are manufactured from 316L stainless steel offering a solid and resilient housing to match the extreme environments in which they are often used.
The range, which consists of domes, fixed and PTZ cameras for both hazardous and safe areas, can be powered through 24VDC, 30VAC, 115VAC/230VAC and PoE. PTZ versions with a built-in wiper can be powered over Ethernet when utilizing UPoE/PoE+ technology.
All stations are available with 20x optical zoom and where space allows they can also be a equipped with a 30x zoom camera module.
Features and benefits
- Full HD 1080p resolution
- 20x and 30x optical zoom camera
- Light-weight and resilient
- IP66/IP67 rating, NEMA 4X & 6P
- Ambient temperature -60°C to +60°C
- CE marked
- Optimised for HERNISTM multi cables
Note: specifications and features model dependent
EX286W HD IP – now available with Full HD resolution
Product datasheets, certification and literature are now available from www.hernis.com
For more information please contact HACMarketing@eaton.com