Eaton introduces HERNIS TM CCTV quick-connect solution
Eaton is pleased to announce the introduction of our quick-connect range for CCTV systems in hazardous and harsh industrial environments. Our quick-connect/disconnect solution has been designed for use in oil and gas fields and industrial complexes both onshore and offshore and used with both explosion proof and safe area CCTV cameras.
The CCTV quick-connect provides a high integrity, robust, safe and standardised connection solution for CCTV systems allowing rapid and reliable connection and disconnection using a pre-wired cable tail and socket fitted to the CCTV camera station. This is in turn connected to the prewired field cable fitted with a matching plug allowing for quick CCTV system installation and decommissioning. This is available for both land and offshore drill rigs, optimising rig availability.
Our connectors have met the most rigorous standards for a wide range of global certifications and approvals, including Ex certification with ATEX and IECEx directives. They are also UL (Underwriters Laboratories) 1977 recognized, meet Canadian Electrical Code (CSA) with C22.2 No. 182.3 and are Ingress Protection 66 and 68 rated.
Eaton is pleased to announce the introduction of our quick-connect range for CCTV systems in hazardous and harsh industrial environments. Our quick-connect/disconnect solution has been designed for use in oil and gas fields and industrial complexes both onshore and offshore and used with both explosion proof and safe area CCTV cameras.
The CCTV quick-connect provides a high integrity, robust, safe and standardised connection solution for CCTV systems allowing rapid and reliable connection and disconnection using a pre-wired cable tail and socket fitted to the CCTV camera station. This is in turn connected to the prewired field cable fitted with a matching plug allowing for quick CCTV system installation and decommissioning. This is available for both land and offshore drill rigs, optimising rig availability.
Our connectors have met the most rigorous standards for a wide range of global certifications and approvals, including Ex certification with ATEX and IECEx directives. They are also UL (Underwriters Laboratories) 1977 recognized, meet Canadian Electrical Code (CSA) with C22.2 No. 182.3 and are Ingress Protection 66 and 68 rated.
Eaton is pleased to announce the introduction of our quick-connect range for CCTV systems in hazardous and harsh industrial environments. Our quick-connect/disconnect solution has been designed for use in oil and gas fields and industrial complexes both onshore and offshore and used with both explosion proof and safe area CCTV cameras.
The CCTV quick-connect provides a high integrity, robust, safe and standardised connection solution for CCTV systems allowing rapid and reliable connection and disconnection using a pre-wired cable tail and socket fitted to the CCTV camera station. This is in turn connected to the prewired field cable fitted with a matching plug allowing for quick CCTV system installation and decommissioning. This is available for both land and offshore drill rigs, optimising rig availability.
Our connectors have met the most rigorous standards for a wide range of global certifications and approvals, including Ex certification with ATEX and IECEx directives. They are also UL (Underwriters Laboratories) 1977 recognized, meet Canadian Electrical Code (CSA) with C22.2 No. 182.3 and are Ingress Protection 66 and 68 rated.
Features and benefits
- Reduces CCTV system’s operational commissioning and decommissioning (rig-up/rig-down times)
- Visual mating alignment improves installation time
- Connector shells are constructed from high tensile strength aluminium; hard anodic coating per MIL-A-8625, Type III
- Contacts are silver plated copper, crimp type for optimal connectivity
- Reversible 8-point diamond cord grip relieves strain on conductors (patent pending)
- Protective screw cap for when connectors are not in use to avoid damage or contamination.
- IP66/IP68 rating, NEMA 4X & 6P
- Ambient temperature -60°C to +55°C
- CE marked
- Optimised for HERNISTM multi cables
Note: specifications and features model dependent