-
Bosch BCS611P4A
Handheld Vacuum Cleaner
Dry, AllFloor Power brush
2 power levels, Pure Air filter and hygienic filter
Unlimited 18 V max
-
Photon AI Kit
1 - 6 grade students
Educational mobile three-wheeled robot
Light sensor, Touch sensor, Sound sensor, Distance sensor
USB, Smart City mat
-
Bosch TCG4104
Contact grill
Aluminium plates with non-stick coating
2000 W
Red
-
LEGO Education BricQ Motion Essential Set
6+ years
Mechanical constructor - entry level
523 parts
4 Minifigures and a variety of easy-build elements
-
ZyXEL USGFLEX50 (Device only) Firewall Appliance
5 ports - 1 x WAN, 4 x LAN/DMZ
10/100/1000 Mbps RJ-45 (4x LAN/DMZ, 1x WAN)
VPN high availability
1x USB, 1x Console port (RJ-45)
-
LG F4WR511S0W
Washing Machine, 11 kg
1400 rpm, AI DD, TurboWash 360°
Smart Diagnosis, Energy Efficiency A
Front loading
-
Samsung Interactive E-Board WA65D
65" (165.10 cm), 60 Hz, ADS, 8 m
3840x2160
400 cd/m2, 1200 : 1, Quad-Core A55
IR Touch, 40 points, 8GB RAM, 64 GB Storage
-
Citizen Label Industrial printer CL-S700IIDT
Direct Thermal
203 dpi
175 mm/sec
Direct Print with 32 000 labels, 25 to 118 mm
-
Microsoft Surface PRO 9
Surface Pro 9, Windows 11 Home
Intel Core i5-1235U 1.30 GHz, 12 MB cache
13" (2880 x 1920) PixelSense Flow Display
Intel Iris Xe Graphics, 8GB RAM, 256GB SSD
-
Beurer BF 1000 Super Precision
Diagnostic bathroom scale
200.0 kg
50 g
Illuminated XXL display
-
Samsung Interactive E-Board WA65D 65"
65" (165.10 cm)
3840x2160, 8GB RAM, 64 GB Storage
ADS, 8 ms, 400 cd/m2, 1200 : 1, Quad-Core A55
IR Touch, 40 points
-
Verbatim ALKALINE BATTERY AA 8 PACK (HANGCARD)
Аlkaline
1.5 V
8 PACK (HANGCARD)
23 g
-
Hisense WINGS PRO KB35YR3E
Wings Pro, A+
HI-NANO Sterilization; 4 in 1 filter
Wall, Inverter
12000 BTU, 3.8 kW
-
Sony SRS-ULT10 Portable Bluetooth Speaker
Portable Bluetooth Speaker
1x Woofer + 1x Tweeter
Tweeter Unit, Woofer Unit
Volume Step: 50, custom EQ band: 3
-
Natec keyboard PORIFERA x-scissors
Wireless bluetooth keyboard
backlit ergonomic layout
419 x 220 x 20 mm
Black
-
Samsung MG23A7013CT/OL
Built-in microwave grill
Ceramic Inside
23l, 800 W
Tactile control